??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 516-300-S289-BO-D-00,07
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES 516-300-S289-BO-D-00,07
VERF
Availability
Available
BC
Order code
BES046F
TC
Artikelbezeichnung
BES 516-300-S289-BO-D-00,07
PX
Product view
47726_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Hochdruckfest
BFORM
Style
M8x1
W
Gewicht
0.008 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = Ø 8 x 34 mm, Style Housing = M8x1, Installation = for flush mounting, Range = 1.5 mm, Switching output = PNP normally open (NO), Switching frequency = 4000 Hz, Housing material = Stainless steel, Material sensing surface = Ceramic, Connection = Leads, 0.07 m, PVC, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...80 °C, Pressure rating max. = 100 bar, IP rating = IP65, Approval/Conformity = CE, UKCA, cULus, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.